Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Center Frequency 73.3500MHz
Operating Temperature Range -20℃ to 70℃
Number of Pole 4
3dB Bandwidth ±6.0kHzmin.
Insertion Loss(max.) 4dB
Ripple(max.) 1dB
Stop Bandwidth 25kHzmax.
Area of Stop Bandwidth [40dB]
Stop Band Attenuation(min.) 80dB
Spurious Attenuation(min.) 60dB
Termination Impedance 450ohm // 4.0pF [Cc=9.2pF]
Mass 125.65mg

Murata Icon X Features

Murata's Crystal Filter with original thin wafer design technology based on long experience and activity realizes high reliability and is widely used in various applications such as business radio.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
P0 330mm Plastic Tape 3000