SensorsCombined X-axis Gyroscope & 3-axis Accelerometer(+/-2g) SCC1300-D02

Combined X-axis Gyroscope & 3-axis Accelerometer(+/-2g)
SCC1300-D02
Application: ESC, ABS for automotive, industrial, healthcare equipment

  • All in one digital component
  • Exceptionally insensitive to mechanical shocks and vibrations
  • Superior angular rate bias stability over temperature and time
Applications

For Automotive, Instruments, Avionics, Heavy Duty Vehicles

Specifications
  • Output:SPI
(Gyro)
  • Axis:XorY
  • Range:100deg/s
  • Supply voltage:5.0V
(Accelerometers)
  • Range:+/-2g
  • Supply voltage:3.3V

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".