Here we present, as an application guide for ultrasonic sensors, information on the operating principle of distance detection and on the usage and applications of ultrasonic sensors in PAS (parking assist) applications, human detection, double feed detection, and more.
In addition to the above, ultrasonic sensors can be used for applications such as object detection on conveyor belts and obstacle detection in automated robot vacuum cleaners.