Enter a product part number, or a portion of a part number.
Please select and click the feature you are looking for.
It takes advantage of the gradual change in resistance with temperature.
It takes advantage of the rapid increase in resistance above a certain temperature.
It takes advantage of the overcurrent to spike in resistance. It is a Resettable current fuse.
Please select from the size and resistance variations in each series.
General use for consumer grade
NTC thermistors flexible lead type for temperature sensing
Electrode type with improved environmental resistance
NTC thermistors SMD type for temperature sensing
Go to Configuration Methods.
Initial resistance varies 10 times and 100 times
Resettable current fuse
Send your inquiry
The software 'SimSurfing' simulates the characteristics of Murata products.