Ceramic Capacitors FAQQWhat kind of material and method do you use for lead type products?

A
The outermost plated layer consists of tin (Sn).

It is formed by a hot-dip process.

The molten tin plating contains 1% to 3% copper.



We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.