Silicon Capacitors FAQQWhat does PICS mean?

A

PICS stands for “Passive Integration Connective Substrate”. It refers to Murata silicon capacitor manufacturing process and technology. Each PICS process node has a specified BV. Refer to the table below for details.

Murata dielectric molding technology names Breakdown voltage (BV)
PICS3 11V
PICS3HV 30V
PICSHV50 50V
PICSHV100 100V
PICSHV150 150V

Related terms : Silicon Capacitor(Si-Cap), Silicon IPD(Si-IPD, Integrated Passive Device)

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.