Standard

A lineup of 11 models is offered from small size and thin models to high capacity models.

Cllick here for details
  Standard >
  Extended Temperature (New product) >
  Heat-resistant >  
  High Drain (New product) >  


Coin Manganese Dioxide Lithium Batteries>Standard  

Series Lineup
Discharge Current vs. Duration (year)
Feature

Murata Icon X Series Lineup

  *Nominal capacity indicates duration until discharge voltage drops down to 2.0V when discharged at nominal discharge current at 23 deg. C.
  *Data is not guaranteed, and is provided for reference purposes only.
For special sizes or specifications not included in the above list, please consult a sales representative.

Murata Icon X Discharge Current vs. Duration (year)

Discharge Current vs. Duration (year)

Murata Icon X Feature

  • Lightweight, High Voltage and High Energy Density
    The battery voltage is 3V, almost double that of normal alkaline or manganese batteries. This means that the number of batteries required for equipment can be halved for maximum space saving and weight reduction.
  • Excellent Discharge Characteristics
    Voltage characteristics remain stable even for a long period of discharge, greatly improving the reliability of equipment that uses the battery. Such equipment is also maintenance-free (battery replacement is seldom required).
  • Excellent Leakage Resistance
    The newly developed battery construction and electrolyte ensure maximum leakage resistance over a long span of time.
  • Excellent Long-Term Reliability
    Carefully selected active materials are used for the active material as well as for the electrolyte. These materials are sealed by Murata's innovative technology to minimize battery self-discharge. The annual self-discharge rate at room temperature and normal humidity is less than 1% of the nominal capacity.
  • UL Approved Parts
    Murata's Coin Manganese Dioxide Lithium Batteries are approved by UL. (UL1642 File No. MH12566)
  • RoHS  directive・European Directives
    This product does not contain Mercury (Hg), Cadmium (Cd), nor Lead (Pb), and conforms to EC regulation values (Directive 2006/66/EC, 2013/56/EU).
    Battery pack are excluded from RoHS directive (DIRECTIVE 2011/65/EU OF THE EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment).