RHS Series

RHS Series 175℃/200℃ Operation Leaded MLCC for Automotive

  • Powertrain
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
  • help

175℃/200℃ Operation Leaded MLCC for Automotive

Can be used in environments around engines that exceed 150°C

Murata Icon X Features

1. Ideal for mounting by welding

This capacitor is ideal for mounting to metal bars by welding. The CP wire (solder coated Fe wire) is the standard material of the lead wire. The material can be changed to a Cu wire according to the welding material as required.

Ideal for mounting by welding

2. High reliability chip, compatible up to 200°C
 
3. Complies with AEC-Q200 and ISO7637-2 (surge test) standards required on-board
Example of waveform of ISO7637-2 surge test: Pulse 3a

Murata Icon X Specifications

Size(mm) 3.9x3.5mm - 5.5x4.0mm
Rated Voltage 100Vdc - 500Vdc
Capacitance 100pF - 0.22μF
Main applications Smooths power of ECU (ISS,EPS,etc.) and removes EMI noise Protects ECU sensor against surges Removes motor surges and EMI noise

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.