GRT Series

GRT Series AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment

  • Info-tainment
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • help

AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment

AEC-Q200 compliant capacitor (Grade2 or Grade3) .

Murata Icon X Features

1. This product has cleared AEC-Q200 compliant test conditions.

This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the GCM series is in critical applications.

Items General Purpose GRM Series
Maximum operating temperature: 125℃
AEC-Q200 compliant GRT Series
Maximum operating temperature: 125℃
Test Method Test Method
Temperature
Cycle
Temperature Cycle: 5 cycles Temperature Cycle: 1,000 cycles
Humidity
Loading
Test temperature: 40±2℃
Test humidity: 90~95%RH
Test time: 500 hours
Test temperature: 85±2℃
Test humidity: 80~85%RH
Test time: 1,000 hours
2. AEC-Q200 compliant (Grade2 or Grade3)

105℃ product: Grade2.
85℃ product: Grade3.

3. Sn plating is applied to the external electrodes; excellent solderability.

Example of Structure

Murata Icon X Specifications

Size(mm) 0.6x0.3mm - 3.2x2.5mm
Rated Voltage 2.5Vdc - 100Vdc
Capacitance 0.10pF - 100μF
Main applications Such as Information and Comfort equipment,car navigation,communication module and entertainment system

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.