KCM Series

KCM Series Metal Terminal Type Multilayer Ceramic Capacitors for Automotive

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • help
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack

Metal Terminal Type Multilayer Ceramic Capacitors for Automotive

Bonding the metal terminals to external electrodes solves design issues by mounting large size MLCC!

Murata Icon X Features

1. Bond metal terminals to the external electrodes of chips.

The stress applied to the chip is relieved by the elastic action of the metal terminal.

Bond metal terminals to the external electrodes of chips

2. Substantially reduces noise, board deflection cracks and soldering cracks.

This product is not damaged even with a board deflection of 6 mm.
Solder cracks do not occur even with 2,000 cycles of heat stress.

Comparison of noise reduction effects/Reduces stress caused by board deflection/Suppresses solder cracks caused by heat stress

3. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.

Murata Icon X Specifications

Size(mm) 6.1x5.1mm - 6.1x5.3mm
Rated Voltage 25Vdc - 1000Vdc
Capacitance 8200pF - 100μF
Main applications For drive system control of engine ECU
For other drive system controls and safety devices

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.