Enter a product part number, or a portion of a part number.
Even though I prepared for noise suppression, I was unable to meet noise regulations.
I don't have enough time to deal with noise suppression due to the short design time.
I have been trying to suppress noise with a capacitor; however, the noise suppression is satisfactory.
*The impedance characteristics of a coil may deteriorate with a large current; therefore there are many cases where reevaluation is required because the rated impedance is not demonstrated. The PLT10H demonstrates the rated impedance even with a large current.
Click here for more details on the PLT
Product Features and Specifications
Click here if you need help with CISPR25
Brush motors for automobiles
Click here if you need help with AM/FM band noise
Integrated type car navigation (AVN) power supply unit
Click here if you need help with CISPR11
Motors for nursing care and health appliances
Top of Recommended Cases