Enter a product part number, or a portion of a part number.
All the other components I use are SMD components.
If a leaded product can be changed to an SMD, manual operations during mounting and the number of mountings can be reduced.
If the number of leaded products can be reduced, the storage space of components and overhead costs can also be reduced.
Click here for a drawing of the PLT10H
Outer dimensions drawing
Click here if you are designing a small-sized large current set
Integrated type car navigation (AVN) power supply unit
Brush motors for automobiles
Click here for details and particulars of development.
Interview with the Development Team
Top of Recommended Cases