Customization

The example of the past customization is the following.

- DSS、VFC、VFR、VFS、BL01/02/03 series are not available for this service.

Example of Customization of Lead Wires (lead forming)

Opening the lead wires outward

Less trouble is encountered during fabrication or conversion by users if products whose lead legs have already been opened outward are used.

Pseudo-axial component
Example related to this product
After the lead wire processed,problem occurred.

Bending One Lead

By bending one leg only as shown in the photo, a capacitor can be inserted at a slant to the board.

Bending One Lead
Example related to this product
After the lead wires were processed, problems occurred.

Bending Both Lead Wires

Elements can be pushed down for mounting by bending both of the lead wires.

Bending Both Leads
Example related to this product
After the lead wires were processed, problems occurred.

Changing Lead Spacing (Pitch)

Increased variations of lead spacings make the replacement of film capacitors, etc. with ceramic capacitors easier.

Changing Lead Spacing ,pitch
Example related to this product
To replace a component with a different lead spacing (pitch) without changing the board.

Accommodating custom elements

Changing how the devices are combined

The combination of the capacitor capacitance and varistor voltage can be changed.

Example related to this product
We want to implement both noise countermeasures and surge countermeasures together in confined design spaces.

Other customization examples

Alignment of products with long leads
(25 to 40 mm)
(special carrier tape packaging)

When the lead wires are too long to be accommodated by standard tape, they can be supplied using special carrier tape to ensure alignment.

When the lead wires are too long to be accommodated by standard tape, they can be supplied using special carrier tape to ensure alignment.

Supported lead wire types (coated lead wires)

Insulated lead wires employing enamel coating can be provided. Contact us with any additional requirements you may have regarding the wire material or wire diameter.

Insulated lead wires employing enamel coating can be provided. Contact us with any additional requirements you may have regarding the wire material or wire diameter.

Here are some examples of the actual inquiries we are receiving.

For a circuit where we are investigating RHE●● specifications, we are having difficulty selecting the most appropriate capacitor because there is a possibility that the temperature may temporarily exceed 150℃. For temperatures of 150℃ and above, please provide product information on the usage track record and conditions under which operation is guaranteed.
In the application product, the total time the temperature will exceed 150℃ is ●● hours, up to a maximum of ●● hours. The voltage applied to the capacitor is ●●.
- Manufacturer of automotive devices (Designing Department)
Please provide ISO 7637-2 test data for the RHE●●.
- Manufacturer of automotive devices (Designing Department)
We would like to increase the lead spacing of the RCE●● from 5 mm to 10 mm. Can you accommodate us?
-Manufacturer of automotive devices (Designing Department)
For products with a lead spacing of 7.5 mm (RCE●●), it is necessary to spread the lead wires before use. We were wondering what it would be like to have products with the lead wires initially somewhat spread. We would like to try such products immediately.
Please tell us the dimensions and specifications of products with an established production track record.
- Manufacturer of automotive devices (Designing Department)
For welding to the bus bar, we are investigating dielectric heating due to the large heat capacity. Will this harm the capacitors?
Please tell us if caution is required.
- Manufacturer of automotive devices (Designing Department)