1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

NFZ15SG331SN11#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFZ15SG331SN11B NFZ15SG331SN11D

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 85℃) 650mA
DC Resistance(max.) 0.3Ω
DC Resistance 0.20Ω (Typ.)
Impedance (at 900MHz) 330Ω
Impedance (at 900MHz) Tolerance (Typ.)
Impedance (at 1.7GHz) 540Ω
Impedance (at 1.7GHz) Tolerance (Typ.)
Size Code (in mm) 1005

Murata Icon X Features

1. NFZ15SG series is designed for noise suppression
   of audio lines such as class D amplifier.
   This product can suppress noise about the range
   from 700MHz to 2GHz without distorting audio waveform.
   We have set the impedance specify frequency as 900MHz
   in this reason.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. Low DC resistance of NFZ15SG series meets large current.
   Its rated current ranges from 0.27A to 1.1A

4. Meets 85℃ maximum operating temperature.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000

Download a PDF file of this page