Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size 18.0×18.0×8.0 mm
Frequency 2.0kHz
Sound Pressure Level 100dB (typ.)
Sound Pressure Level 90dB (min.)
Measure Condition of Sound Pressure Level [12Vo-p,2.0kHz,square wave,10cm]
Maximum input voltage 18.0Vo-p [with polarity]
Operating Temperature Range -40℃ to 105℃
Storage Temperature Range -40℃ to 105℃
Shape SMD
Drive Type External Drive
Mass 950mg

Murata Icon X Features

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed High Sound Pressure Level SMD piezoelectric sounder that is suitable for the burglar alarm and notification sound on the equipments inside vehicles.
It helps the thin, high-density design of electronic equipment.

Features
1. High sound pressure level and clear sound
2. Available for a wide temperature range(-40~+105゚C).
3. Reflowable
4. Tape & Reel supply

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R1 330mm Embossed Tape 250

Download a PDF file of this page

Details