1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ03SG331SN10#

NFZ03SG331SN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ03SG331SN10B NFZ03SG331SN10D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0201
Length 0.6mm
Length Tolerance ±0.03mm
Width 0.3mm
Width Tolerance ±0.03mm
Thickness 0.3mm
Thickness Tolerance ±0.03mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.3mg
Number of Circuit 1
Rated Current (at 85℃) 305mA
Rated Current (at 125℃) 305mA
DC Resistance(max.) 0.55Ω
DC Resistance 0.46Ω (Typ.)
Impedance (at 900MHz) 330Ω
Impedance (at 900MHz) Tolerance (Typ.)
Impedance (at 1.7GHz) 400Ω
Impedance (at 1.7GHz) Tolerance (Typ.)
Size Code (in mm) 0603

Murata Icon X Features

1. NFZ03SG series is designed for noise suppression
    of audio lines such as class D amplifier.
    This product can suppress noise about the range
    from 700MHz to 2GHz without distorting audio waveform.
    We have set the impedance specify frequency as 900MHz
    in this reason.

2. The nickel barrier structure of the external electrodes
    provides excellent solder heat resistance.

3. Low DC resistance of NFZ03SG series meets large current.
    Its rated current ranges from 180mA to 305mA.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 15000

Download a PDF file of this page