NFZ03SG501SN10#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersImpedance Type Filters
< List of part numbers with package codes >
NFZ03SG501SN10DNFZ03SG501SN10B

Murata Icon X Appearance & Shape

Appearance | NFZ03SG501SN10(NFZ03SG501SN10D)(NFZ03SG501SN10D,NFZ03SG501SN10B)
Dimensions | NFZ03SG501SN10(NFZ03SG501SN10D)(NFZ03SG501SN10D,NFZ03SG501SN10B)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)0603
Size Code (in inch)0201
Length0.6mm
Length Tolerance±0.03mm
Width0.3mm
Width Tolerance±0.03mm
Thickness0.3mm
Thickness Tolerance±0.03mm
Rated Current275mA
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.3mg
Number of Circuit1
DC Resistance(max.)0.68Ω
DC Resistance0.56Ω (Typ.)
Impedance (at 900MHz)500Ω
Impedance (at 900MHz) Tolerance(Typ.)
Impedance (at 1.7GHz)600Ω
Impedance (at 1.7GHz) Tolerance(Typ.)

Murata Icon X Features

1. NFZ03SG series is designed for noise suppression
    of audio lines such as class D amplifier.
    This product can suppress noise about the range
    from 700MHz to 2GHz without distorting audio waveform.
    We have set the impedance specify frequency as 900MHz
    in this reason.

2. The nickel barrier structure of the external electrodes
    provides excellent solder heat resistance.

3. Low DC resistance of NFZ03SG series meets large current.
    Its rated current ranges from 180mA to 305mA.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

D

180mm Paper Tape

15000

B

Bulk(Bag)

1000