NFZ2MSM601SN10#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersImpedance Type Filters
< List of part numbers with package codes >
NFZ2MSM601SN10BNFZ2MSM601SN10L

Murata Icon X Appearance & Shape

Appearance | NFZ2MSM601SN10(NFZ2MSM601SN10B)(NFZ2MSM601SN10B,NFZ2MSM601SN10L)
Dimensions | NFZ2MSM601SN10(NFZ2MSM601SN10B)(NFZ2MSM601SN10B,NFZ2MSM601SN10L)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)2016
Size Code (in inch)0806
Length2.0mm
Length Tolerance±0.2mm
Width1.6mm
Width Tolerance±0.2mm
Thickness0.9mm
Thickness Tolerance±0.1mm
Rated Current2.5A
Operating Temperature Range-40℃ to 85℃
Mass(typ.)0.012g
Number of Circuit1
DC Resistance(max.)0.046Ω
DC Resistance0.037Ω (Typ.)
Impedance (at 100MHz)600Ω
Impedance (at 100MHz) Tolerance±25%

Murata Icon X Features

1.Less audio distortion designing because of highly 
  linear characteristics of magnetic hysteresis.
2.Large rated current of 4000mA. (at 100ohm)
3.Low DC resistance is realized.
4.Low magnetic flux leakage with magnetically
  shielded structure.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

L

180mm Embossed Tape

3000