1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ32SW301HN10#

NFZ32SW301HN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ32SW301HN10K NFZ32SW301HN10L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.3mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 1.55mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -40℃ to 85℃
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Mass(typ.) 0.044g
Number of Circuit 1
Rated Current (at 85℃) 2.55A
DC Resistance(max.) 0.036Ω
DC Resistance 0.030Ω±20%
Impedance (at 1MHz) 3.2Ω
Impedance (at 1MHz) Tolerance ±30%
Impedance (at 100MHz) 300Ω
Impedance (at 100MHz) Tolerance (Typ.)
Size Code (in mm) 3225

Murata Icon X Features

1.The NFZ series is an impedance component designed
  for the radiation noise ranges from 30 to 150MHz.
  With high impedance generated in small package,
  this product can suppress noise element connecting
  to noise conduction route in series.
  Moreover, with wide line up corresponding to various
  frequency range, optimum product can be selected
  according to the model or set.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 2.9A.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
K 330mm Embossed Tape 7500
L 180mm Embossed Tape 2000

Download a PDF file of this page