NFZ32SW901HN10#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersImpedance Type Filters
< List of part numbers with package codes >
NFZ32SW901HN10LNFZ32SW901HN10K

Murata Icon X Appearance & Shape

Appearance | NFZ32SW901HN10(NFZ32SW901HN10L)(NFZ32SW901HN10L,NFZ32SW901HN10K)
Dimensions | NFZ32SW901HN10(NFZ32SW901HN10L)(NFZ32SW901HN10L,NFZ32SW901HN10K)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3225
Size Code (in inch)1210
Length3.2mm
Length Tolerance±0.3mm
Width2.5mm
Width Tolerance±0.2mm
Thickness1.55mm
Thickness Tolerance±0.15mm
Rated Current2.05A
Operating Temperature Range-40℃ to 85℃
Mass(typ.)0.044g
Number of Circuit1
DC Resistance(max.)0.054Ω
DC Resistance0.045Ω±20%
Impedance (at 1MHz)6.8Ω
Impedance (at 1MHz) Tolerance±30%
Impedance (at 100MHz)900Ω
Impedance (at 100MHz) Tolerance(Typ.)
Operating Temperature Range (Self-temperature rise is included)-40℃ to 125℃

Murata Icon X Features

1.The NFZ series is an impedance component designed
  for the radiation noise ranges from 30 to 150MHz.
  With high impedance generated in small package,
  this product can suppress noise element connecting
  to noise conduction route in series.
  Moreover, with wide line up corresponding to various
  frequency range, optimum product can be selected
  according to the model or set.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 2.9A.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

L

180mm Embossed Tape

2000

K

330mm Embossed Tape

7500