1. Product SearchPower ProductsNon-Isolated DC-DC converterMYWGC3R53FFW92RAE

MYWGC3R53FFW92RAE

4.3V to 5.5V input voltage, Quad ouput up to 3.2A or 2A, Buck Converter with 110degC Tc

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 3.2A
Vin(V) 4.3V to 5.5V
Vin(V)typ 5V
Vout(V) 1.2V
Vout(V)typ 1.2V
Size(mm)W 8.3mm
Size(mm)L 9.0mm
Size(mm)T 2.9mm
Operatingtemperature(degC) -40℃ to 85℃
Package SMD
Productseries MYWGC
Product Series Features MYWGC series are multi-utilized multi-output DC-DC converter MonoBK™.
Iout2(A)Max 2A
Vout2 (V)typ 3.3V
Iout3(A)Max 3.2A
Vout3 (V) 1.8V
Vout3 (V)typ 1.8V
Iout4(A)Max 2A
Vout4 (V)typ 2.5V
Brand Murata

Murata Icon X Features

MonoBKTM, 4-channel non-isolated POL DC-DC converters, 4.3V to 5.5V input voltage range, 4-outputs are CH1: 1.2V, CH2: 3.3V, CH3: 1.8V, CH4: 2.5V.

Download a PDF file of this page

Details