Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Construction Open type
Center Frequency 40kHz
S.P.L. 120dB typ. (0dB=0.02mPa)
Directivity 80deg. (typ.)
Capacitance 2550pF
Capacitance Tolerance ±20%
Max. Input Voltage 20Vp-p Continuous signal, Square wave

Murata Icon X Features

1. Compact and light weight.
2. High sensitivity and sound pressure.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 540