1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

NFZ2MSM601SN10#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFZ2MSM601SN10B NFZ2MSM601SN10L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0806
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 0.9mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.012g
Number of Circuit 1
Rated Current (at 85℃) 2.5A
DC Resistance(max.) 0.046Ω
DC Resistance 0.037Ω (Typ.)
Impedance (at 100MHz) 600Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 2016

Murata Icon X Features

1.Less audio distortion designing because of highly 
  linear characteristics of magnetic hysteresis.
2.Large rated current of 4000mA. (at 100ohm)
3.Low DC resistance is realized.
4.Low magnetic flux leakage with magnetically
  shielded structure.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180mm Embossed Tape 3000