Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 650W
Totaloutput power (W) 650W
Form 6 x 4
Vin (VAC) 90Vac to 264Vac
Vout(V) 12V
Vout(V)typ 12V
Iout(A)Max 54.2A
Efficiency (%) 95%
Size(mm)W 152.4mm
Size(mm)L 101.6mm
Size(mm)T 39.97mm
Operatingtemperature(degC) -30℃ to 70℃
Outputs (#) 1
Productseries PQU650
Product Series Features 6 x 4 AC-DC U channel PSU
Brand Murata Power Solutions

Murata Icon X Features

650W 4" x 6" ACDC "U" Channel Power Supply with screw terminal