Appearance & Shape

Murata Icon X Specifications

Output Type Analog/SPI
Axis 1
Maximum Range ±0.26g ±15deg
Supply Voltage 5V
Offset Temp. Characteristc ±0.29deg
Sensitivity 16V/G
Amplitude Response 18Hz
Mass 1.01g

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-1 330mm Embossed Tape 100