Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

PoE [Power over Ethernet]

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 10W
Vin(V) 37V to 57V
Vin(V)typ 48V
Vout(V) 5V
Vout(V)typ 5V
Isolation Voltage (V) 2250V
Efficiency (%) 80%
Size(mm)W 26.0mm
Size(mm)L 14.8mm
Size(mm)T 6.2mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 2A
Package SMD
Productseries MYB
Product Series Features MYBSP series is isolated DC-DC converter for PoE
Brand Murata

Murata Icon X Features

10W, 5Vo/2A  isolated DC-DC converter for PoE
Support IEEE802.3af/ PoE class0
Input voltage ranges from 37 to 57V
Small package, 26 x 14.8 x 6.2mm
Surface mount module
2250Vdc Input-Output Isolation

Download a PDF file of this page

Details