Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

PoE [Power over Ethernet]

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 30W
Vin(V) 10.8V to 27V
Vin(V)typ 24V
Vout(V) 54V
Vout(V)typ 54V
Isolation Voltage (V) 2250V
Efficiency (%) 90.5%
Size(mm)W 35.5mm
Size(mm)L 22.4mm
Size(mm)T 8.9mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.6A
Package SMD
Productseries MYB
Product Series Features MYBSS series is boost-up isolated DC-DC converter for PoE especially PSE.
Brand Murata

Murata Icon X Features

30W, 54V/0.6A boost-up isolated DC-DC converter for PSE of PoE
Input voltage ranges from 10.8 to 27V
Small package, 35.5 x 22.4 x 8.9mm
Surface mount module
2250Vdc Input-Output Isolation

Download a PDF file of this page

Details