Drip-proof Ultrasonic Sensors
(For Automotive)

Proof Type
During outdoor use, aerial ultrasonic sensors must be protected against dust and water droplets, such as rain. Drip-proof ultrasonic sensors feature a hermetically sealed structure in which the piezoelectric ceramics are attached to the metal case and the case opening is filled with resin.

※This item is specialized products in PAS, ADAS, Automatically parking system in cars.
Do not use in other application.
Please contact us for more details.