Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

汽车[动力总成 / 安全设备]

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

产品型 陶瓷谐振器
系列名 CSTNE_VH3C
频率 16.000MHz
频率公差 ±0.07% max.
工作温度范围 -40℃~125℃
频率温度特性 ±0.13% max.
频率老化 ±0.07% max.
谐振电阻 (R1) 40Ω max.
内置负载电容(CL1/CL2) 15pF
形状 SMD
清洗 对应
长x宽 3.2x1.3mm
质量 16.972mg

Murata Icon X 特点

MURATA's frequency adjustment and packaging technology expertise has enabled the development of the chip CERALOCK.
This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. High accuracy resonators whose total tolerance is available for less than +-3,000ppm.
2. High reliability and available for a wide temperature range.
3. Oscillation circuits do not require external load capacitors.
4. Available for a wide frequency range.
5. Extremely small and have a low profile.
6. No adjustment is necessary for oscillation circuits.
7. Stable supply is ensured due to not using precious metal(Palladium).

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 3000

下载本页的PDF

详细说明