Wide Coverage at Low Power, Simple Settings for Quick Start
Sigfox is a global IoT network featuring low price, low power consumption, and long-range transmission.
Because it covers a wide area at low power, a major feature of Sigfox is its suitability for use in sensors and devices.
Sigfox's public network is attractive as a low-cost, reliable, and low-power solution. It is a network that handles extremely lightweight data with excellent interference resistance and fault tolerance, which is essential for infrastructure IoT and connecting large numbers of devices. As a Sigfox partner, Murata provides support for everything from certification to antenna design.
*Frequency Band EU: 868 MHz, U.S.: 900-920 MHz, Asia: 920 MHz