UWB ModulesType 2AB

Murata Type2AB module is designed as Ultra-small, high quality and lower power consumption UWB module.
Ideally suited for small, battery operated IoT devices and applications.

Features

Main Features

  • Support Channels : Band 5 & 9
  • UWB Chip set : Qorvo QM33120W
  • FCC/IC/TELEC Reference Certified
  • Hostless module Integrated Nordic IC / nRF52840
    which also have Blutooth Low Energy function for waking up UWB and updating FW.
  • Integrated 3-Axis sensor for saving battery
  • Reference clock for UWB and MCU are embedded

Contribute to customer product

  • Smallest/highly integrated UWB module available in the market
  • 75% less square area than CoB solution
  • Frequency, Tx power and Antenna delay are calibrated for each device
  • Support Multi Antenna design and evaluation

Product Information

Item explanation
Part Number LBUA5QJ2AB-828
Product Type Module
Product Status In Production
Grade Consumer
Frequency UWB Ch 5 & 9 + Bluetooth LE 2.4GHz
Frequency MHz (min) UWB 6250
Frequency MHz (max) UWB 8250
Chipset
  • Qorvo QM33120W
  • Nordic nRF52840
CPU Core ARM Cortex-M4
Flash / RAM 1MB / 256KB
Antenna External
RF Conn/ Antenna Not Included
Sleep Clock Internal X'tal (32.768kHz)
System Clock Internal X'tal (32MHz and 38.4MHz)
Operating Temperature Range -40 to 85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 10.5 × 8.3 × 1.44(max)mm
Supply Voltage (Vdc)
  • 3.0V for VDD1,VDD2 and VDDMCU
  • 5.0V for VUSB1.8V
Supply Voltage min
  • 2.5V for VDD1,VDD2 and VDDMCU
  • 4.35V for VUSB
Supply Voltage max
  • 3.6V for VDD1,VDD2 and VDDMCU
  • 5.5V for VUSB
Bluetooth 5.2
Power Class Class 1
Technology UWB + Bluetooth Low energy
Host Interface USB,UART,SPI, I2C
FCC/IC/MIC(Japan) Certified Yes
ETSI report Yes
ISO9001 Yes

Datasheet and Documentations

如果您需要产品目录或技术数据,请选中复选框并从下面的下载按钮下载。

可左右滑动屏幕 请使用横屏浏览
Type Document name File type
Type 2AB Datasheet PDF
Development Overview PDF
Hardware Design Guide PDF
Certified Antenna PDF
EVK schematic PDF
EVK User Manual PDF
FW Upgrade Guide PDF

Please contact our sales pr send your inquiry gere for the other related documentations.

Related material of environment

Block Diagram

Block Diagram

Evalutation Kit

Item explanation
Product P/N LBUA5QJ2AB-828EVB
Conent

muRata UWB/Bluetooth Low Energy module Type2AB evaluation board.

To connect Type-C USB terminal on the board to PC via USB interface, It's powered and serial port is avairable.

Customer can evaluate RF performance to enter the AT command via serial terminal. If customer re-program the demo-FW into the module, also can evaluate simple TWR and PDoA functions.

Photo

Please contact our sales or send your inquiry here.

On the Qorvo Based UWB Modules/Type2AB Document Site, Forum (my Murata*) 在新窗口中打开 , you can find more documents and reference materials. And also SDK and firmware are available for download. Feel free to visit the website for this supplementary information and additional documents.
If it is your first time using this website, please refer to the Access Guide (Documents on How to Register) PDF .

*The registration number that comes with the evaluation kit will be needed to access the website.

*my Murata
A free site that only a registered user can log into and view. When using this website, you will need to agree to the User Policy 在新窗口中打开 and create an account.