LED lighting Power supply

Our LED lighting power supplies utilize Murata exclusive circuit technology to achieve high efficiency and high precision.
They support the dimming control, such as IEC62368(compliance) is suitable for use with a variety of lighting fixtures, including base lights, spotlights, and down lights.

产品搜索

产品一览

Place product category in front of dimming type

MPL0076 series
  • Constant current control
    1 output type
  • Dimming control
    IEC62386 compliance(0.1~100%)
    Flicker-free(CCR)
  • Safety Approval
    Electrical Appliance
    Safety Act
    (Appendix 8) recognized
  • Output power 35Wmax
  • Feature Available for hole of Φ50 down-lighting
MPL0076 series
MPL0085 series
  • Constant current control
    1 output type
  • Dimming control
    IEC62386 compliance(0.1~100%)
    Flicker-free(CCR)
  • Safety Approval Electrical Appliance Safety Act
    (Appendix 8) recognized
  • Output power 20Wmax
  • Feature Available for hole of Φ50 down-lighting
MPL0085 series