NFP0QHB372HS2#

    1. 静噪元件/EMI静噪滤波器EMI静噪滤波器共模扼流圈/共模静噪滤波器
<型号(附包装代号)一览>
NFP0QHB372HS2DNFP0QHB372HS2B

Murata Icon X 外观&形状

外观 | NFP0QHB372HS2(NFP0QHB372HS2D)(NFP0QHB372HS2D,NFP0QHB372HS2B)
尺寸 | NFP0QHB372HS2(NFP0QHB372HS2D)(NFP0QHB372HS2D,NFP0QHB372HS2B)

Murata Icon X 规格

形状SMD
尺寸代码(单位为mm)0605
长度0.65mm
长度公差±0.05mm
宽度0.5mm
宽度公差±0.05mm
厚度0.3mm
厚度公差±0.05mm
共模插入损耗特性15dB Typ.(2.4GHz), 40dB Typ.(3.7GHz), 15dB Typ.(6.0GHz)
额定电流(at 85℃)100mA
额定电压5Vdc
耐电压12.5Vdc
直流电阻(max)2.86Ω
直流电阻2.2Ω±30%
绝缘电阻(min.)100MΩ
截止频率10GHz (Typ.)
工作温度范围-40℃ to 85℃
质量(标准值)0.4mg
电路数目1
工作温度范围(含自身温度上升)No

Murata Icon X 特点

1. Small size and tight dimensional tolerance
  Size: 0.65x0.50x0.30mm
  Tolerance: +-0.05mm
2. Common mode noise suppression effect
    (The effect become maximum at 2.4GHz, 3.7GHz and 5.4GHz)
3. Prevents signal damaging in high speed differential lines.
4. Designed to match line impedance.
 
■Application
High speed differential signal lines.
HDMI,DVI,DisplayPort,USB3.0 etc.
1. Note PCs
2. Cellular phones
3. Digital Still Cameras, Digital Video Cameras

Murata Icon X 用途

其他用途

For general

Murata Icon X 包装信息

包装 规格 超小订购单位

D

180mm纸带

15000

B

散装袋

500