外观&形状

Murata Icon X 规格

产品型 晶体谐振器
系列名 XRCGB
型号 HCR2016
频率 32.0000MHz
频率公差 ±20ppm max. (25±3℃)
工作温度范围 -30℃ to 85℃
频率温度特性 ±20ppm max.
频率老化 ±5ppm max./year
等效串联电阻 (ESR) 100Ω max.
驱动电平 (DL) 150μW (300μW max.)
负载电容量 (Cs) 6pF
形状 SMD
清洗 不支持
长x宽 2.0x1.6mm

Murata Icon X 特点

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as S-ATA and USB2.0.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X 用途

其他用途

消费级

Murata Icon X 包装信息

包装 规格 超小订购单位
R0 180mm塑料编带 3000

Murata Icon X 产品数据