1. 产品搜索静噪元件/EMI静噪滤波器铁氧体磁珠/阻抗型滤波器BLF03VK221SNG#

BLF03VK221SNG#

“#”处为包装规格代号。

<品名(附包装代号)一览>
BLF03VK221SNGB BLF03VK221SNGD

外观&形状

Murata Icon X 规格

形状 SMD
长度 0.6mm
长度公差 ±0.03mm
宽度 0.3mm
宽度公差 ±0.03mm
厚度 0.3mm
厚度公差 ±0.03mm
工作温度范围 -55℃ to 125℃
质量(标准值) 0.22mg
电路数目 1
额定电流(at 85℃) 800mA
额定电流(at 125℃) 500mA
直流电阻(max) 0.155Ω
阻抗(at 目标频率) 220Ω±40% (at 5GHz)
尺寸代码(单位为mm) 0603

Murata Icon X 特点

BLF series is designed to function nearly as a resistor at
noise frequencies, which greatly reduces the possibility of
resonance and leaves signal wave forms undistorted.
BLF series is effective in circuits without stable
ground lines because BLF series does not need a
connection to ground.
The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.
The BLF03VK series has a high impedance specification 
at a high frequency of 5GHz range, and can be used for 
immunity measures up to 5GHz.

Murata Icon X 用途

其他用途

For general

Murata Icon X 包装信息

包装 规格 标准包装数量
B 散装袋 1000
D 180mm纸带 15000