1. 静噪元件/EMI静噪滤波器铁氧体磁珠/阻抗型滤波器

NFZ18SM121SN10#

“#”处为包装规格代号。

<品名(附包装代号)一览>
NFZ18SM121SN10D NFZ18SM121SN10B

外观&形状

Murata Icon X 规格

形状 SMD
长度 1.6mm
长度公差 ±0.15mm
宽度 0.8mm
宽度公差 ±0.15mm
厚度 0.8mm
厚度公差 ±0.15mm
工作温度范围 -55℃ to 125℃
质量(标准值) 0.005g
电路数目 1
额定电流(at 85℃) 1.25A
额定电流(at 125℃) 1.1A
直流电阻(max) 0.14Ω
直流电阻 0.11Ω (Typ.)
阻抗(at 100MHz) 120Ω
阻抗(at 100MHz)公差 ±25%
尺寸代码(单位为mm) 1608

Murata Icon X 特点

1. NFZ18SM of the audio line of Class D amplifier, etc.
  It is a noise filter that is designed for radiation
   noise suppression.
  By inserting in series with the audio line,
   thereby deteriorating the audio distortion
  possible to attenuate the noise component in
   the vicinity of 100 to 500MHz.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ18SM series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 1.25A.

4. Corresponds to 125 ℃ maximum use temperature.

Murata Icon X 用途

其他用途

For general

Murata Icon X 包装信息

包装 规格 标准包装数量
D 180mm纸带 4000
B 散装袋 1000

下载本页的PDF