外观&形状

Murata Icon X 规格

形状 引线
长度 12.0mm
长度公差 ±0.2mm
宽度 11.0mm
宽度公差 ±0.2mm
厚度 8.0mm
厚度公差 ±0.5mm
额定电流 15A
工作温度范围 -55℃ to 125℃
质量(标准值) 2.0g
额定电压 50Vdc
耐电压 125Vdc
绝缘电阻(min.) 500MΩ
插入损耗 1MHz to 1GHz:40dB min. (Line impedance=50Ω)

Murata Icon X 特点

BNX012H series is noise suppression filter and ESD
surge protection filter for Automotive.
Suitable for the power supply circuits which is large
current and wide frequency range.

Features
1. Large rated current(15A) and Low DC Resistance
    (0.8m ohm-Typ.)
2. High insertion loss characteristic over a wide
    frequency range of 1MHz to 1GHz.
3. Low profile (height: 8.0mm except lead terminal)

Applications
Noise suppression and ESD surge protection for power
lines such as ECU, DC-DC Converters , and Inverter
circuits.

Murata Icon X 用途

汽车用途

动力传动/安全

Murata Icon X 包装信息

包装 规格 最小订货单位
- 盒装 150

下载本页的PDF