XRCTD37M400FXQ50R0

    1. 时钟元件陶瓷谐振器/晶体谐振器/MEMS谐振器

Murata Icon X 外观&形状

外观 | XRCTD37M400FXQ50R0
尺寸 | XRCTD37M400FXQ50R0

Murata Icon X 规格

产品型晶体谐振器
系列名XRCTD
型号MCR1210
频率37.4000MHz
频率公差±20ppm max. (Total)
工作温度范围-30℃ to 85℃
等效串联电阻 (ESR)60Ω max.
驱动电平 (DL)30μW (100μW max.)
负载电容量 (Cs)6pF
形状SMD
清洗不支持
长x宽1.2x1.0mm

Murata Icon X 特点

Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy crystal unit.

Features
1. The series is available in the applications to be necessary for high accuracy frequency.
2. The crystal unit is extremerly small size (1210), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X 用途

其他用途

消费级

Murata Icon X 包装信息

包装 规格 超小订购单位

R0

180mm塑料编带

3000