外观&形状

Murata Icon X 规格

产品型 陶瓷谐振器
系列名 CSTCE_G_A
频率 10.000MHz
频率公差 ±0.50% max.
工作温度范围 -40℃~125℃
频率温度特性 ±0.20% max.
频率老化 ±0.10% max.
谐振电阻 (R1) 40Ω max.
内置负载电容(CL1/CL2) 33pF
形状 SMD
清洗 对应
长x宽 3.2x1.3mm
质量 11mg

Murata Icon X 特点

MURATA's package technology expertise has enabled the development of the Chip CERALOCK(R) with built-in load capacitors.
This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. High reliability and available for a wide temperature range.
2. Oscillation circuits do not require external load capacitors.
3. Available for a wide frequency range.
4. Extremely small and have a low profile.
5. No adjustment is necessary for oscillation circuits.

Murata Icon X 用途

汽车用途

动力传动/安全

其他用途

汽车级

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 3000