外观&形状

Murata Icon X 规格

产品型 陶瓷谐振器
系列名 CSTNE_VH3L
频率 16.000MHz
频率公差 ±0.07% max.
工作温度范围 -40℃~85℃
频率温度特性 ±0.11% max.
频率老化 ±0.07% max.
谐振电阻 (R1) 40Ω max.
内置负载电容(CL1/CL2) 15pF
形状 SMD
清洗 不支持
长x宽 3.2x1.3mm
质量 12.56mg

Murata Icon X 特点

MURATA's frequency adjustment and packaging technology expertise has enabled the development of the chip CERALOCK(R) with built-in load capacitors.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available for a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.
5. Stable supply is ensured due to not using precious metal(Palladium).

Murata Icon X 用途

其他用途

消费级/工业级

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 3000