外观&形状

Murata Icon X 规格

产品型 MEMS谐振器
系列名 WMRAG
频率 32.7680kHz
频率公差 ±20ppm max. (+25±1℃)
工作温度范围 -30℃~85℃
频率温度特性 -150 to +10ppm max.
频率老化 ±3ppm max./year
等效串联电阻 (ESR) 75kΩ max.
驱动电平 (DL) 0.2μW max.
负载电容量 (Cs) 8pF
内置负载电容(CL1/CL2) 6.9pF
形状 SMD
清洗 Not available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
长x宽 0.9x0.6mm
质量 0.4mg

Murata Icon X 特点

MEMS technology was used to realize the extremerly small size resonator with very low ESR characteristics that is currently unachievable by quartz crystal resonators.

Features
1. The MEMS resonator is extremerly small size (0906), and contribute to reduction in mounting area.
2. The MEMS resonator with low ESR is realized lower power consumption by optimizing IC gain.
3. It is available for reflow soldering, wire bonding and transfer molding.

Murata Icon X 用途

其他用途

消费级

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm塑料编带 5000
R1 180mm塑料编带 1000