1. 产品搜索时钟元件陶瓷谐振器/晶体谐振器XRCGB26M000F1H2CR0

XRCGB26M000F1H2CR0

  • 接受订单的最迟期限:2024/3/31
  • 停产日:2024/9/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

产品型 晶体谐振器
系列名 XRCGB
型号 HCR2016
频率 26.0000MHz
频率公差 ±10ppm max. (25±3℃)
工作温度范围 -30℃~85℃
频率温度特性 ±10ppm max.
频率老化 ±2ppm max./year
等效串联电阻 (ESR) 50Ω max.
驱动电平 (DL) 300μW max
负载电容量 (Cs) 7pF
形状 SMD
清洗 不支持
长x宽 2.0x1.6mm
质量 6.9mg

Murata Icon X 特点

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as Wi-Fi and Bluetooth®*.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).
*Note: This product doesn’t have a Bluetooth® function.

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm塑料编带 3000

下载本页的PDF

详细说明