外观&形状

Murata Icon X 规格

产品型 晶体谐振器
系列名 XRCTD
型号 MCR1210
频率 37.4000MHz
频率公差 ±20ppm max. (Total)
工作温度范围 -30℃ to 85℃
等效串联电阻 (ESR) 60Ω max.
驱动电平 (DL) 30μW (100μW max.)
负载电容量 (Cs) 6pF
形状 SMD
清洗 不支持
长x宽 1.2x1.0mm
质量 1.5mg

Murata Icon X 特点

Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy crystal unit.

Features
1. The series is available in the applications to be necessary for high accuracy frequency.
2. The crystal unit is extremerly small size (1210), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X 用途

其他用途

消费级

Murata Icon X 包装信息

包装 规格 最小订货单位
R0 180mm塑料编带 3000

下载本页的PDF

详细说明