BLF03JD421GNE#

    1. 静噪元件/EMI静噪滤波器EMI静噪滤波器铁氧体磁珠/频率特定型滤波器
<型号(附包装代号)一览>
BLF03JD421GNEDBLF03JD421GNEB

Murata Icon X 外观&形状

外观 | BLF03JD421GNE(BLF03JD421GNED)(BLF03JD421GNED,BLF03JD421GNEB)
尺寸 | BLF03JD421GNE(BLF03JD421GNED)(BLF03JD421GNED,BLF03JD421GNEB)

Murata Icon X 规格

形状SMD
尺寸代码(单位为mm)0603
长度0.6mm
长度公差±0.03mm
宽度0.3mm
宽度公差±0.03mm
厚度0.4mm
厚度公差±0.03mm
阻抗(at 目标频率)420Ω±40% (at 700MHz)
额定电流(at 85℃)480mA
额定电流(at 125℃)370mA
直流电阻(max)0.28Ω
工作温度范围-55℃ to 125℃
质量(标准值)0.4mg
电路数目1

Murata Icon X 特点

1.Frequency specified filters are designed to reduce noise
   greatly at specified frequency.
   which greatly reduces the possibility of resonance and
   leaves signal wave forms undistorted.
   BLF series is effective in circuits without stable
   ground lines because BLF series does not need a
   connection to ground.
2.The nickel barrier structure of the external
   electrodes provides excellent solder heat resistance.
3.BLF03JD series is designed to have high impedance
   at 700MHz to 1GHz.
   Suitable for immunity noise suppression for GSM band.

Murata Icon X 用途

其他用途

For general

Murata Icon X 包装信息

包装 规格 超小订购单位

D

180mm纸带

15000

B

散装袋

1000