1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)鉴频器CDBLB455KCAY34-B0

CDBLB455KCAY34-B0

  • 生产开始日期:1985/3/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 引线
中心频率 455.0kHz
标称值 Yes
恢复音频3dB频带宽 fn±4.0kHzmin.
恢复失真(max.) 2.5%
恢复失真测量条件 2.5%max.(at fn)
恢复音频输出 65mV±20
集成电路(IC) MC13136
IC制造商 MOTOROLA
质量 204mg

Murata Icon X 特点

Ceramic discriminator consists of a wide bandpiezoelectric resonator. It is ideal for mobile communications equipment due to its small size and light weight. Standard line includes products for a wide range of applications, from cordless telecom to cellular telephone. Practically adjustment free at the detection circuit, small size is suitable for downsizing.

Features
1. Small in size and light weight
2. Adjustment free at detection circuit
3. High sensitivity and stability
4. Wide range of standard products are available for  various ICs.
5. Operating temperature range: -20 to +80 (°C), Storage temperature range: -40 to +85 (°C)

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装 500