1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)鉴频器CDSCB10M7GF107S-R0

CDSCB10M7GF107S-R0

  • 生产开始日期:2006/5/1
  • 接受订单的最迟期限:2024/9/30
  • 停产日:2025/3/31

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 SMD
元件 1
中心频率 10.700MHz
标称值 Yes
恢复音频3dB频带宽 fn±80kHzmin.
恢复失真(max.) 3%
恢复失真测量条件 [at fn]
恢复音频输出 52mVmin.
集成电路(IC) TA31272FN
IC制造商 TOSHIBA
检测方法 quadrature type
质量 21.84mg

Murata Icon X 特点

CDSCB10M7 series forms a resonator on a piezoelectric ceramic substrate. In combination with ICs, this type obtains stable demodulation characteristics in a wide bandwidth.They have 1.0mm max. thickness and small mounting area(4.5x2.0mm).

Features
1. Compact and high reliability and recommended for automotive applications.
2. Can be combined with various ICs. The IC is determined by the last number in the part number.
3. Stable demodulation characteristics can be obtained without adjustment.
4. Stable temperature characteristics
5. Available lead (Pb) free solder reflow.

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 2000