1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器CFULA455KG1A-B0

CFULA455KG1A-B0

  • 生产开始日期:1995/1/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 引线
元件 4
中心频率 455.0kHz
中心频率公差 ±1kHz
标称值 No
6dB频带宽 fn±4.5kHzmin.
阻带宽范围 10.0kHz
阻带宽范围测量条件 [within 40dB]
阻带衰减量 25dB[within fn±100kHz]
插入损耗 6.0dB[at minimum loss point]
波纹 1.5dB[within fn ± 3kHz]
输入/输出阻坑 2000Ω
质量 1018mg

Murata Icon X 特点

CFULA series are high selectivity ceramic filters, which consist of 4 ceramic elements connected in a ladder form. They are most suitable for digital communications and cellular phones because of their improved GDT characteristics.

Features
1. High selectivity
2. A variety of bandwidths available
3. Excellent GDT characteristics are available within pass bandwidth.
4. Easily mounted on a printed circuit board
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X 包装信息

包装 规格 标准包装数量
-B0 散装 200