CLB05F9131M1000TC1

    1. 电容器单层微片电容器

Murata Icon X 外观&形状

外观 | CLB05F9131M1000TC1
尺寸 | CLB05F9131M1000TC1

Murata Icon X 规格

形状SMD
工作温度范围-55℃ to 125℃
长x宽L 0.50 X W 0.50mm
厚度0.35mm
厚度公差(max)
额定电压100Vdc
静电容量(25℃)130pF
静电容量公差±20%
静电容量变化率(-25 to 85℃)+30/-80%
耐电压250Vdc
绝缘电阻25℃:100000MΩ以上

Murata Icon X 特点

1. Fine grained high-density ceramic dielectric, pure
    gold electrode and simple single layer structure
    provide very reliable performance and excellent
    frequency characteristics.
2. A wide selection of sizes from very miniature
    0.25mm square is suited to high-density mounting.
3. For compatibility with the gold electrodes, die
    bonding with Au-Sn is possible and wire bonding
    with gold wire is possible.
4. To improve handling of bonding, Au-Sn coating is
    available on one side or both sides.
5. Custom made type (dimensions, cap. values, etc.)
    are also available upon request.

Applications
1. Microwave Integrated Circuits
2. Microwave Devices
3. Optical Devices
4. Measuring Equipments

Murata Icon X 包装信息

包装 规格 最小订购单位

TC

托盘包装

100