CSTCV33M0X51Q-R0

    1. 时钟元件陶瓷振荡子(CERALOCK®)
  • 生产开始日期:2000/7/1

Murata Icon X 外观&形状

外观 | CSTCV33M0X51Q-R0
尺寸 | CSTCV33M0X51Q-R0

Murata Icon X 规格

形状SMD
频率33.000MHz
频率公差±0.5%
工作温度范围-40℃ to 125℃
频率温度特性±0.3%
频率老化±0.1%
清洗available
谐振阻抗40Ω
内置负载电容5pF

Murata Icon X 特点

MURATA's frequency adjustment and package technology expertise has enabled the development of the chip
CERALOCK(R) with built-in load capacitors. This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. The series has high reliability and is available for a wide temperature range.
2. Oscillation circuits do not require external load capacitors.
3. The series is available in a wide frequency range.
4. The resonators are extremely small and have a low profile.
5. No adjustment is necessary for oscillation circuits.

Murata Icon X 用途

汽车用途

动力传动/安全

其他用途

汽车级

Murata Icon X 包装信息

包装 规格 最小订购单位

-R0

180mm压纹带

2000

Murata Icon X 产品数据