CSTLS6M29G53-B0

    1. 时钟元件陶瓷谐振器(CERALOCK®)
  • 生产开始日期:1997/10/1

Murata Icon X 外观&形状

外观 | CSTLS6M29G53-B0
尺寸 | CSTLS6M29G53-B0

Murata Icon X 规格

形状引线
频率6.290MHz
频率公差±0.5%
工作温度范围-20℃ to 80℃
频率温度特性±0.2%
频率老化±0.2%
清洗Not available
谐振阻抗30Ω
内置负载电容15pF

Murata Icon X 特点

MURATA's ceramic resonator, CERALOCK(R) with built-in
load capacitors, has been widely applied as the most
suitable component for clock oscillators in a broad range of microprocessors. The CSTLS series can be used in the design of oscillation circuits not requiring external load capacitors, enabling both high-density mounting and cost reduction.

Features
1. Oscillation circuits do not require external load capacitors. There is some variation in built-in capacitance values applicable to various IC.
2. Stable over a wide temperature range.
3. Compact, lightweight and exhibit superior shock resistance performance.
4. Enable the design of oscillator circuits requiring no adjustment.
5. Cost-effective and reliable availability.

Murata Icon X 用途

其他用途

消费级/工业级

Murata Icon X 包装信息

包装 规格 最小订购单位

-B0

散装

500

Murata Icon X 产品数据